The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
57-10-101-40
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Slotted Head, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Stainless Steel, Passivated, Silver
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Access Restriction
Tool
Grip Type
Adjustable
Head Style
Slotted Head
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.40
Grip - Minimum (mm)
1.60
Grip - Maximum (mm)
9.50
Size Series
Medium Size
Pullup
7.90
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1400
2026-06-09
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
727
2026-05-29
sales@parsonsaero.com
1.905.664.6203
HTF Inc
Frederick MD USA
658
2026-06-01
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
609
2026-06-09
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
457
2026-06-08
info@hardwarespecialty.com
1.508.481.8622
CASH COMPONENTES
Sao Paulo SP Brasil
39
2026-05-21
info@cash.com.br
55.11.3974.8312
Zygology Ltd
Oxford UK
14
2026-06-09
sales@zygology.com
+44 (0)1844 266020
Steeves Agencies Inc
Winnipeg MB CANADA
7
2026-05-29
sales@steeves.ca
204.474.1239
IntechBJ Engineering
Beijing
5
2026-06-03
info@intechbj.com
86-010-83833828
IntechBJ Engineering Co., Ltd
Beijing
5
2026-06-03
info@intechbj.com
86-010-83833828
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-05-11
info@zinorm.de
+49 (0) 4102 677 12 0