53-76-716-26
Captive Screw, M5 X 0.8, Flare-in, Slotted Recess, Knurled Black Knob
| Material | Stainless Steel |
|---|---|
| Finish | Black organic finish |
| Color/Appearance | Black |
| Knob Style | Knurled |
| Thread or Hole Type | M5 X 0.8 |
| Head Style | Slotted Recess |
| Installation | Flare-in |
| Series | Spring-Ejected |
| Min. Outer Panel Thickness (mm) | 3.60 |
| Class | 51/53/58 - Captive Screws |
These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review