52-A16-51-4-000
Captive Screw, 4-40 Thread, Press-in, TORX®, Smooth Black Knob
Material | Steel |
---|---|
Color/Appearance | Black |
Knob Style | Smooth |
Knob Material | Plastic |
Thread or Hole Type | 4-40 |
Head Style | TORX® |
Installation | Press-in |
Recess Size | T15 TORX® |
Series | Miniature, Low Profile |
Min. Outer Panel Thickness (mm) | 0.91 |
Fastened Screw Projection (mm) | 4.20 |
Unfastened Screw Projection (mm) | 0.90 |
Packaging | Bulk Packaged |
Class | 52 - Miniature Captive Screws |
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.
Write Your Own Review