4D-P1-60S40-K059

Captive Screw, M3 X 0.5, SMT, Phillips Thread, Knurled Black Knob

Request a Quote
Specifications
Material Steel
Finish Natural
Color/Appearance Green
Class 4D - Captive Screw
The 4D Captive Screw is designed for both customer and manufacturer convenience. Customers keep all the benefits of captive screws, such as easy ergonomic operation, clearly marked touch points, and the lack of small pieces during removal.
Meanwhile, manufacturers can enjoy the usual wide range of installation options and head styles, all while simplifying their installation process. 4D SMT Captive Screws feature a self-aligning knob, so there is no stabilizing plug to remove after installation. Additionally, increased tolerance allows manufacturers to install multiple press-in screws at once without worrying about minor height differences.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Captive Screw, M3 X 0.5, SMT, Phillips Thread, Knurled Black Knob