4C-TS-10-3T3-K008

Captive Screw, 10-32 Thread, Floating, TORX®/Slot Combination Blue Knob

Request a Quote
Specifications
Material Steel
Finish Natural
Color/Appearance Blue
Knob Material Plastic
Thread or Hole Type 10-32
Head Style TORX®/Slot Combination
Installation Floating
Recess Size T25 TORX®/Slot Combination
Series Prism
Min. Outer Panel Thickness (mm) 1.60
Max Outer Panel Thickness (mm) 2.40
Fastened Screw Projection (mm) 8.90
Unfastened Screw Projection (mm) 4.00
Packaging Bulk Packaged
Flange Length 1.80
Class 47/4C - Captive Screws
5124bbf9d0f03966089952ad5500737af432fc4f020bb8b74522975318ebb4c0 3.135.185.223
please type in at least 2 letters...
Loading...