4C-SM-3421-W013-R

Captive Screw, M3 X 0.5 Thread, Surface Mount Technology, TORX®/Slot Combination, Wing Knob, Red

Request a Quote
Specifications
Material Steel
Color/Appearance Red
Knob Style Wing
Knob Material Plastic
Thread or Hole Type M3 X 0.5
Head Style TORX®/Slot Combination
Installation Surface Mount Technology
Recess Size T10 TORX®/Slot Combination
Series Prism
Packaging Reel Package
Class 47/4C - Captive Screws
c5ed8abe3e096c80ff2e6fc422f89dfc4770866bd1016e47be817be823d6e77d 18.217.130.180
please type in at least 2 letters...
Loading...