4C-PS-M5-4T2-K013

Captive Screw, M5 X 0.8, Floating, Phillips/Slot Combination, Knurled Red Knob

Request a Quote
Specifications
Material Steel
Finish Natural
Color/Appearance Red
Knob Style Knurled
Knob Material Plastic
Thread or Hole Type M5 X 0.8
Head Style Phillips/Slot Combination
Installation Floating
Recess Size Phillips #2/Slot Combination
Series Prism
Min. Outer Panel Thickness (mm) 0.80
Max Outer Panel Thickness (mm) 0.90
Fastened Screw Projection (mm) 10.50
Unfastened Screw Projection (mm) 5.30
Packaging Bulk Packaged
Flange Length 4.00
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Captive Screw, M5 X 0.8, Floating, Phillips/Slot Combination, Knurled Red Knob