4C-PH-04-2P0-W013

Captive Screw, 4-40 Thread, Press-in, Phillips Recess, Wing Knob, Red

Request a Quote
Specifications
Material Steel
Finish Natural
Color/Appearance Red
Knob Style Wing
Knob Material Plastic
Thread or Hole Type 4-40
Head Style Phillips Recess
Installation Press-in
Recess Size Phillips Recess #2
Series Prism
Packaging Bulk Packaged
Class 47/4C - Captive Screws
62940de802a828ee9fe10088241524dcf855f5bafc8ad9a5c9d36216f5f29c22 3.16.78.138
please type in at least 2 letters...
Loading...