4C-P1-F-0657-K000

Captive Screw, M3 X 0.5, Flare-in, Phillips Recess, Knurled Black Knob

Request a Quote
Specifications
Material Steel
Color/Appearance Black
Knob Style Knurled
Knob Material Plastic
Thread or Hole Type M3 X 0.5
Head Style Phillips Recess
Installation Flare-in
Recess Size Phillips Recess #2
Series Prism-Ex
Min. Outer Panel Thickness (mm) 1.20
Fastened Screw Projection (mm) 5.70
Unfastened Screw Projection (mm) 0.60
Packaging Bulk Packaged
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.