4C-AB-P-0770-K000
Captive Screw, 6-32 Thread, Press-in, Phillips/Slot Combination, Knurled Black Knob
| Material | Steel |
|---|---|
| Color/Appearance | Black |
| Knob Style | Prism - 4C |
| Knob Material | Plastic |
| Thread or Hole Type | 6-32 |
| Head Style | Phillips/Slot Combination |
| Installation | Press-in |
| Recess Size | Phillips #2/Slot Combination |
| Series | Prism-Ex |
| Min. Outer Panel Thickness (mm) | 1.60 |
| Fastened Screw Projection (mm) | 7.00 |
| Unfastened Screw Projection (mm) | 0.70 |
| Packaging | Bulk Packaged |
| Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.