4C-AB-P-0760-K000
Captive Screw, 6-32 Thread, Press-in, Phillips/Slot Combination, Knurled Black Knob
Material | Steel |
---|---|
Color/Appearance | Black |
Knob Style | Prism - 4C |
Knob Material | Plastic |
Thread or Hole Type | 6-32 |
Head Style | Phillips/Slot Combination |
Installation | Press-in |
Recess Size | Phillips #2/Slot Combination |
Series | Prism-Ex |
Min. Outer Panel Thickness (mm) | 1.60 |
Fastened Screw Projection (mm) | 6.00 |
Unfastened Screw Projection (mm) | 0.70 |
Packaging | Bulk Packaged |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review