48-13-R
Compression Latch, Self-Adjusting, Small Size, Tool Locking, Slotted Head, 1.5-4.8mm Panel, 15.1-22.2mm Grip, Zinc Alloy, Chemical Protective Film, Silver
| Material | Zinc Alloy |
|---|---|
| Finish | Chemical Protective Film |
| Access Restriction | Tool |
| Head Style | Slotted Recess |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 4.80 |
| Grip - Minimum (mm) | 15.10 |
| Grip - Maximum (mm) | 22.20 |
| Rotation | Type A - Turn Clockwise to Latch |
| Size Series | Small Size |
| Pullup | 7.10 |
| Class | 16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches |
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review