The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Small Size, Tool Locking, Slotted Head, 1.5-4.8mm Panel, 8.7-15.9mm Grip, Zinc Alloy, Chemical Protective Film, Silver
48-12-R
Compression Latch, Self-Adjusting, Small Size, Tool Locking, Slotted Head, 1.5-4.8mm Panel, 8.7-15.9mm Grip, Zinc Alloy, Chemical Protective Film, Silver
Specifications
Material
Zinc Alloy
Finish
Chemical Protective Film
Access Restriction
Tool
Head Style
Slotted Recess
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
4.80
Grip - Minimum (mm)
8.70
Grip - Maximum (mm)
15.90
Rotation
Type A - Turn Clockwise to Latch
Size Series
Small Size
Pullup
7.20
Class
16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
223
2024-10-17
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
99
2024-10-14
info@hardwarespecialty.com
1.508.481.8622
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
9
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
9
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Assembly Fasteners Inc.
Apopka FL USA
5
2024-10-17
sales@tropicfast.com
1-800-488-4777
Bisco Industries
Glendale Heights IL USA
2
2024-10-17
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
2
2024-09-26
Sales@praestmark.dk
0045 38884400