47-99-773-20
Captive Screw, M6 X 1.0, Press-in, 4 mm Hex Recess, Knurled Bright Knob
| Material | Stainless Steel |
|---|---|
| Color/Appearance | Bright |
| Knob Style | Knurled |
| Knob Material | Aluminum Alloy |
| Thread or Hole Type | M6 X 1.0 |
| Head Style | 4 mm Hex Recess |
| Installation | Press-in |
| Min. Outer Panel Thickness (mm) | 0.90 |
| Fastened Height | 10.50 |
| Fastened Screw Projection (mm) | 8.70 |
| Unfastened Screw Projection (mm) | 4.80 |
| Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.