47-95-161-70

Captive Screw, M3 X 0.5, P.C. Board, TORX®/Slot Combination, Knurled Black Knob

Request a Quote
Specifications
Material Steel
Finish Powder Coat
Color/Appearance Black
Knob Style Knurled
Knob Material Aluminum Alloy
Thread or Hole Type M3 X 0.5
Head Style TORX®/Slot Combination
Installation P.C. Board
Recess Size T10 TORX®/Slot Combination
Series Styled Knob
Min. Outer Panel Thickness (mm) 1.60
Fastened Screw Projection (mm) 4.80
Unfastened Screw Projection (mm) 1.50
Packaging Bulk Packaged
Class 47/4C - Captive Screws
77b84e13e0c5bf455943a80cb4e56eaf1924bbae175ded1099ecb44c0596e0c2 18.191.148.200
please type in at least 2 letters...
Loading...