The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, M6 X 1.0, Press-in, Slotted Recess, Knurled Bright Knob
47-93-601-20
Captive Screw, M6 X 1.0, Press-in, Slotted Recess, Knurled Bright Knob
Specifications
Material
Stainless Steel
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
M6 X 1.0
Head Style
Slotted Recess
Installation
Press-in
Series
Styled Knob
Min. Outer Panel Thickness (mm)
0.90
Fastened Screw Projection (mm)
11.90
Unfastened Screw Projection (mm)
5.30
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
100
2025-03-03
czxia@hkais.com
86.0755.83747600
Bisco Industries
Glendale Heights IL USA
94
2025-03-26
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
33
2025-03-18
sales@zygology.com
+44 (0)1844 266020
Astra Industrial Innovations
Johannesburg Gauteng South Africa
15
2025-03-25
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
11
2025-03-26
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
3
2025-03-06
info@global-dtech.com
+34 91 661 20 79
93f3d1225d528d472b52c6daa5e6d36cacd11de708d62cfd143673503509384a
3.19.213.242
please type in at least 2 letters...