47-80-147-51

Captive Screw, M3 X 0.5, Flare-in, TORX®, Smooth Black Knob

Request a Quote
Specifications
Material Stainless Steel
Finish Powder Coat
Color/Appearance Black
Knob Style Smooth
Knob Material Aluminum Alloy
Thread or Hole Type M3 X 0.5
Head Style TORX®
Installation Flare-in
Recess Size T10 TORX®
Series Styled Knob
Min. Outer Panel Thickness (mm) 5.60
Max Outer Panel Thickness (mm) 7.10
Fastened Screw Projection (mm) 8.80
Unfastened Screw Projection (mm) 5.60
Class 47/4C - Captive Screws
8dedc03256125fc971bd25342a3cab10a94696b8e00217109a9f88c6de951a2b 3.145.177.180
please type in at least 2 letters...
Loading...