The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, M3 X 0.5, Flare-in, Phillips Recess, Knurled Black Knob
47-80-122-50
Captive Screw, M3 X 0.5, Flare-in, Phillips Recess, Knurled Black Knob
Specifications
Material
Stainless Steel
Finish
Powder Coat
Color/Appearance
Black
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
M3 X 0.5
Head Style
Phillips Recess
Installation
Flare-in
Recess Size
Phillips Recess #1
Series
Styled Knob
Min. Outer Panel Thickness (mm)
1.50
Max Outer Panel Thickness (mm)
2.50
Fastened Screw Projection (mm)
4.80
Unfastened Screw Projection (mm)
1.50
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Appian Fasteners
Belfast Northern Ireland UK
900
2025-03-18
sales@appianfasteners.com
+44 (0) 2890 301 979
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
468
2025-03-19
sales@aerospacesw.com
623.582.2779
DB Roberts Co.
Wilmington MA USA
394
2025-02-26
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
68
2025-03-21
info@biscoind.com
1.800.323.1232
4c8f1d44c66c623faa4cac738da975e766c8f2338d1baa51734d1a1232ab9848
18.222.240.117
please type in at least 2 letters...