47-80-107-15
Captive Screw, M3 X 0.5, Flare-in, Slotted Recess, Smooth Bright Knob
Material | Steel |
---|---|
Color/Appearance | Bright |
Knob Style | Smooth |
Knob Material | Aluminum Alloy |
Thread or Hole Type | M3 X 0.5 |
Head Style | Slotted Recess |
Installation | Flare-in |
Series | Styled Knob |
Min. Outer Panel Thickness (mm) | 5.60 |
Max Outer Panel Thickness (mm) | 7.10 |
Fastened Screw Projection (mm) | 8.80 |
Unfastened Screw Projection (mm) | 5.60 |
Packaging | Bulk Packaged |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review