The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, 6-32 Thread, Press-in, Phillips Recess, Knurled Bright Knob
47-61-221-20
Captive Screw, 6-32 Thread, Press-in, Phillips Recess, Knurled Bright Knob
Specifications
Material
Stainless Steel
Finish
Natural
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
6-32
Head Style
Phillips Recess
Installation
Press-in
Recess Size
Phillips Recess #2
Series
Styled Knob
Min. Outer Panel Thickness (mm)
0.90
Fastened Screw Projection (mm)
6.90
Unfastened Screw Projection (mm)
2.10
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
42923
2026-01-05
sales@aerospacesw.com
623.582.2779
DB Roberts Co.
Wilmington MA USA
11401
2026-01-10
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
1000
2026-01-05
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
497
2026-01-11
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
424
2026-01-09
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
Garland TX USA
50
2025-12-15
abesales@askmonroe.com
1.800.453.1692
Nappco Fastener Company
Houston, TX USA
1
2026-01-03
southcoh@nappco.com
1.800.580.2521