The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, 6-32 Thread, Flare-in, Phillips Recess, Knurled Bright Knob
47-13-222-14
Captive Screw, 6-32 Thread, Flare-in, Phillips Recess, Knurled Bright Knob
Specifications
Material
Steel
Finish
Natural
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
6-32
Head Style
Phillips Recess
Installation
Flare-in
Recess Size
Phillips Recess #2
Series
Styled Knob
Min. Outer Panel Thickness (mm)
1.50
Max Outer Panel Thickness (mm)
3.20
Fastened Screw Projection (mm)
10.80
Unfastened Screw Projection (mm)
5.90
Packaging
Bulk Packaged
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1231
2025-03-13
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
145
2025-03-13
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
100
2025-03-13
info@biscoind.com
1.800.323.1232
687f8454ef42b001ae37d23d5f3ccca546ab67439a640d2b90dbf5611d8922e4
3.134.83.74
please type in at least 2 letters...