The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
47-10-224-10
Captive Screw, 6-32 Thread, Flare-in, Phillips Recess, Knurled Bright Knob
Specifications
Material
Stainless Steel
Finish
Natural
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
6-32
Head Style
Phillips Recess
Installation
Flare-in
Recess Size
Phillips Recess #2
Series
Styled Knob
Min. Outer Panel Thickness (mm)
3.20
Max Outer Panel Thickness (mm)
4.80
Fastened Screw Projection (mm)
7.60
Unfastened Screw Projection (mm)
2.70
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
391
2026-03-12
sales@htfinc.com
1.800.466.1940
Monroe Above Board Electronics
San Jose CA USA
365
2026-03-09
abesales@askmonroe.com
1.800.453.1692
Clancey Company
Overland Park KS USA
60
2026-04-01
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
21
2026-04-03
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
14
2026-03-28
sales@dbroberts.com
1.800.773.5388