The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
44-1-18-0
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Slotted Flush Head, 0.8-6.4mm Panel, 19.1-28.6mm Grip, Steel, Zinc Plated, Bright Chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Access Restriction
Tool
Head Style
Slotted Flush
Grip - Minimum (mm)
19.10
Grip - Maximum (mm)
28.60
Rotation
Type A - Turn Clockwise to Latch
Size Series
Medium Size
Pullup
9.50
Class
14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches
Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1795
2026-04-15
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
506
2026-03-25
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
309
2026-04-15
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
266
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Nappco Fastener Company
Houston, TX USA
49
2026-04-02
southcoh@nappco.com
1.800.580.2521
Hardware Specialty Co
Marlboro MA USA
33
2026-04-06
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2026-04-14
Sales@ecph.com
1.800.442.3274