The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
37-30-294-60
Flexible Draw Latch, Lever Assisted, Short latch body, Glass Filled Nylon Hardware
Specifications
Material
Glass Filled Nylon, Rubber
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
290 Series
Operation
Lever Assisted
Class
37 - Lever-Assisted Latches
37 Lever Assist Latches feature long handles that provide added leverage, generating high clamp loads with lower user effort. Built-in detents help keep handles in the closed position and prevent accidental opening due to shock or vibration
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
152
2026-06-12
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
96
2026-06-16
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
84
2026-06-16
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
24
2026-06-15
sales@astraindustrial.co.za
0027.11.918.6696
HTF Inc
Frederick MD USA
8
2026-06-15
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
6
2026-06-16
Sales@ecph.com
1.800.442.3274
Marek Industrial, a.s.
Brno CZ
6
2026-05-20
info@marek.eu
+420 541 420 811