37-20-087-10
Flexible Draw Latch, 86 Series, Steel Hardware, R style keeper
| Material | Rubber, Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Access Restriction | No Restriction |
| Mounting Style | Front Mount |
| Series | 80 Series |
| Keeper Style | R |
| Operation | Pull |
| Latch Assembled | No |
| Class | 37 - Flexible Handle Latches |
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands