The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
37-10-071-10
Flexible Draw Latch, 71 Series, Steel Hardware, F style keeper
Specifications
Material
Rubber, Steel
Finish
Zinc Plate, Bright chromate
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
70 Series
Keeper Style
F
Operation
Pull
Latch Assembled
Yes
Class
37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
807
2026-06-17
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
431
2026-06-12
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
76
2026-06-19
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
58
2026-06-04
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
50
2026-06-18
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
26
2026-06-02
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
10
2026-05-20
info@marek.eu
+420 541 420 811
HTF Inc
Frederick MD USA
1
2026-06-15
sales@htfinc.com
1.800.466.1940
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-05-29
sales@steeves.ca
204.474.1239