The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
37-10-051-20
Flexible Draw Latch, 51 Series, Stainless Steel Hardware, F style keeper
Specifications
Material
Rubber, Stainless Steel
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
50 Series
Keeper Style
F
Operation
Pull
Latch Assembled
Yes
Class
37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
2468
2026-06-15
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
290
2026-06-16
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
89
2026-06-16
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
50
2026-06-08
czxia@hkais.com
86.0755.83747600
TCH Sales Incorporated
Toronto ON Canada
50
2026-06-15
info@tchweb.com
1.416.299.0089
HTF Inc
Frederick MD USA
25
2026-06-15
sales@htfinc.com
1.800.466.1940
Steeves Agencies Inc
Winnipeg MB CANADA
20
2026-05-29
sales@steeves.ca
204.474.1239
M.W. Fasteners
Montreal QC Canada
20
2026-06-01
mw@mwfasteners.com
1.514.955.7781
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3
2026-06-16
Sales@ecph.com
1.800.442.3274
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2026-06-15
sales@astraindustrial.co.za
0027.11.918.6696