28-R4-15-10
Sample Panel
| Size Series | Medium Size |
|---|---|
| Accessory Type | R4-15 Series Demonstration Panel |
| Type | Accessory |
| Class | 28 - Demonstration Panels |
Southco’s 28 Demonstration Panels provide a convenient method to demonstrate the operation and function of Southco products. Different panel designs are available, representing a variety of Southco product types and styles. Use these panels early in the design stage of your application to help select the best access hardware solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review