The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
27-10-501-20
Compression Latch, Self-Adjusting, Miniature Size, Tool Locking, Slotted Recess, 1.5-4.8mm Panel, 0.8-7.1mm Grip, Stainless steel, Passivated, Silver
Specifications
Material
Stainless Steel
Access Restriction
Tool
Head Style
Slotted Recess
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
4.80
Grip - Minimum (mm)
0.80
Grip - Maximum (mm)
7.10
Rotation
Type A - Turn Clockwise to Latch
Size Series
Miniature Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Pullup
6.30
Class
16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
250
2026-10-26
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2026-10-23
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
5
2026-10-23
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
4
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
Steeves Agencies Inc
Winnipeg MB CANADA
2
2026-09-28
sales@steeves.ca
204.474.1239
TCH Sales Incorporated
Toronto ON Canada
1
2026-10-27
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-10-22
info@global-dtech.com
+34 91 661 20 79