24-20-104-35
Compression Latch, Self-Adjusting, No Restriction, 1-7.9mm Panel, 44.5-61.9mm Grip, Stainless Steel, Electropolished, Bright
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Access Restriction | No Restriction |
| Min. Outer Panel Thickness (mm) | 1.00 |
| Max Outer Panel Thickness (mm) | 7.90 |
| Grip - Minimum (mm) | 44.50 |
| Grip - Maximum (mm) | 61.90 |
| Profile | Flush |
| Rotation | Type A - Turn Clockwise to Latch |
| Pullup | 17.40 |
| Class | 24 - Flush T-Handle Style Self-Adjusting Compression Latches |
Get the convenience of Southco self-adjusting compression latch design in a heartier construction. This latch enables you to apply sufficient compression to hold doors tight and rattle-free in heavier applications, yet still opens quickly and easily with a simple flip and rotation of the handle