The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Swell Latch, Medium Size, Plastic, Black
19-91-10
Swell Latch, Medium Size, Plastic, Black
Specifications
Material
Nylon
Class
19/84 - Swell Latches
Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3100
2024-07-15
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
Houston, TX USA
2250
2024-07-07
southcoh@nappco.com
1.800.580.2521
Parsons Aerocessories Limited
Stoney Creek ON CANADA
468
2024-06-28
sales@parsonsaero.com
1.905.664.6203
Clancey Company
Overland Park KS USA
200
2024-07-11
info@clancey.com
1.800.747.7405
Allegis Corporation
Minneapolis MN USA / ON CANADA
132
2024-07-12
salesmidwest@allegiscorp.com
1-866-378-7550
Monroe Above Board Electronics
Garland TX USA
33
2024-07-15
abesales@askmonroe.com
1.800.453.1692
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2024-07-05
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
26
2024-06-24
info@steeves.ca
204.474.1239
DB Roberts Co.
Wilmington MA USA
19
2024-07-11
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
18
2024-06-18
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2024-07-08
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
4
2024-07-15
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
3
2024-07-02
mw@mwfasteners.com
1.514.955.7781