The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Swell Latch, Small Size, Plastic, Black
19-83-10
Swell Latch, Small Size, Plastic, Black
Specifications
Material
Nylon
Profile
Flush
Class
19/84 - Swell Latches
Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
900
2026-02-16
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
467
2026-02-14
sales@dbroberts.com
1.800.773.5388
AIS INDUSTRIAL COMPONENTS
HK
59
2026-02-06
czxia@hkais.com
86.0755.83747600
Handy FIX
Warsaw Poland
39
2026-02-10
info@handy-fix.com.pl
0048221277890
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
36
2026-02-13
info@global-dtech.com
+34 91 661 20 79
Praestmark A/S
Vedbaek / Denmark
10
2026-02-16
Sales@praestmark.dk
0045 38884400
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2026-02-16
info@zinorm.de
+49 (0) 4102 677 12 0
HTF Inc
Frederick MD USA
1
2026-02-13
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
1
2026-01-19
sales@zygology.com
+44 (0)1844 266020
Sonal Tools Pvt Ltd
Gurgaon India
1
2026-02-13
info@sonaltools.com
+91 9311956333, +91 124-4062392"