17-10029-11
Fast Lead Receptacle, Medium Size, Clip-on, Steel, Zinc Immersion Coating
Material | Steel |
---|---|
Finish | Zinc Immersion Coating |
Receptacle Style | Clip-on |
Size Series | Large Size 17 |
Type | Receptacle |
Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
Write Your Own Review