The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
17-10017-11
Fast Lead Receptacle, Medium Size, Clip-on, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Receptacle Style
Clip-on
Size Series
Large Size 17
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
897
2026-09-24
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
447
2026-09-18
sales@rhf.co.uk
+44 (0) 1614296066
Appian Fasteners
Belfast Northern Ireland UK
300
2026-09-23
sales@appianfasteners.com
+44 (0) 2890 301 979
Hardware Specialty Co
Marlboro MA USA
200
2026-09-21
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
200
2026-09-24
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
128
2026-09-01
info@handy-fix.com.pl
0048221277890
M.W. Fasteners
Montreal QC Canada
103
2026-09-01
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
60
2026-09-25
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
5
2026-09-11
info@global-dtech.com
+34 91 661 20 79