The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
14-18-150-24
Spring, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Size Series
Large Size
Accessory Type
Spring
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
28116
2026-03-28
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
6214
2026-03-27
salesmidwest@allegiscorp.com
1-866-378-7550
Zygology Ltd
Oxford UK
5290
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
5236
2026-04-02
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
4700
2026-04-02
czxia@hkais.com
86.0755.83747600
HTF Inc
Frederick MD USA
3463
2026-03-12
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
1461
2026-03-31
info@marek.eu
+420 541 420 811
IntechBJ Engineering Co., Ltd
Beijing
1414
2026-03-18
info@intechbj.com
86-010-83833828
Handy FIX
Warsaw Poland
1380
2026-03-16
info@handy-fix.com.pl
0048221277890
Parsons Aerocessories Limited
Stoney Creek ON CANADA
463
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Monroe Above Board Electronics
Garland TX USA
450
2026-03-09
abesales@askmonroe.com
1.800.453.1692
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
200
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
M.W. Fasteners
Montreal QC Canada
123
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Appian Fasteners
Belfast Northern Ireland UK
100
2026-03-26
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
70
2026-03-30
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
32
2026-03-25
sales@steeves.ca
204.474.1239
Nappco Fastener Company
Houston, TX USA
5
2026-04-02
southcoh@nappco.com
1.800.580.2521