The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Large Size, Tool Locking, Slotted Flush Head, 22.2-42.9mm Grip, Steel, Zinc Plated, Bright Chromate
14-10-74-11
Compression Latch, Self-Adjusting, Large Size, Tool Locking, Slotted Flush Head, 22.2-42.9mm Grip, Steel, Zinc Plated, Bright Chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Tool
Head Style
Slotted Flush
Grip - Minimum (mm)
22.20
Grip - Maximum (mm)
42.90
Rotation
Type A - Turn Clockwise to Latch
Size Series
Large Size
Class
14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches
Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
151
2024-04-25
Sales@ecph.com
1.800.442.3274
Nappco Fastener Company
Houston, TX USA
115
2024-04-01
southcoh@nappco.com
1.800.580.2521
Parsons Aerocessories Limited
Stoney Creek ON CANADA
80
2024-04-26
sales@parsonsaero.com
1.905.664.6203
DB Roberts Co.
Wilmington MA USA
13
2024-04-25
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
5
2024-04-16
info@global-dtech.com
+34 91 661 20 79