14-10-71-11
Compression Latch, Self-Adjusting, Large Size, Tool Locking, Slotted Flush Head, 3.2-19mm Grip, Steel, ,
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Access Restriction | Tool |
| Head Style | Slotted Flush |
| Grip - Minimum (mm) | 3.20 |
| Grip - Maximum (mm) | 19.00 |
| Rotation | Type A - Turn Clockwise to Latch |
| Size Series | Large Size |
| Class | 14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches |
Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review