12-T-202

Fast Lead Screw, Medium Size, ToolHead Recess, 0.6mm (.02 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Chromate plus sealer
Head Style ToolHead Recess
Material Thickness 6.40
Max Outer Panel Thickness (mm) 0.60
Head Diameter 11.10
Size Series Medium Size 12
Length 15.50
Type Screw
Class 09/12/17 - Fast Lead Captive Screws

Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.

Write Your Own Review
You're reviewing:Fast Lead Screw, Medium Size, ToolHead Recess, 0.6mm (.02 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.