12-13-604-11
Fast Lead Screw, Medium Size, Knurled, 3.2mm (.13 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer
Material | Steel |
---|---|
Finish | Zinc Plate, Chromate plus sealer |
Material Thickness | 19.10 |
Max Outer Panel Thickness (mm) | 3.20 |
Head Diameter | 12.70 |
Size Series | Medium Size 12 |
Length | 28.20 |
Type | Screw |
Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
Write Your Own Review