The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Medium Size, Flat, Rivet, Steel, Zinc Immersion Coating
12-11020-11
Fast Lead Receptacle, Medium Size, Flat, Rivet, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Receptacle Style
Flat
Receptacle Type
Rivet
Size Series
Medium Size 12
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3605
2024-07-15
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
504
2024-07-11
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
277
2024-06-18
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
200
2024-07-11
sales@dbroberts.com
1.800.773.5388
Parsons Aerocessories Limited
Stoney Creek ON CANADA
160
2024-06-28
sales@parsonsaero.com
1.905.664.6203
Nappco Fastener Company
Houston, TX USA
116
2024-07-07
southcoh@nappco.com
1.800.580.2521
Steeves Agencies Inc
Winnipeg MB CANADA
68
2024-06-24
info@steeves.ca
204.474.1239
M.W. Fasteners
Montreal QC Canada
35
2024-07-02
mw@mwfasteners.com
1.514.955.7781
Praestmark A/S
Vedbaek / Denmark
3
2024-06-28
Sales@praestmark.dk
0045 38884400