The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
12-11017-12
Fast Lead Receptacle, Medium Size, Clip-on, U, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Material Thickness
2.80
Receptacle Style
Clip-on
Receptacle Type
U
Size Series
Medium Size 12
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Shanghai Cico Industrial Co. Ltd
Shanghai China
4000
2026-10-15
sales@sh-cico.com
86-021-54900086
Bisco Industries
Glendale Heights IL USA
1200
2026-11-05
info@biscoind.com
1.800.323.1232
Appian Fasteners
Belfast Northern Ireland UK
850
2026-11-05
sales@appianfasteners.com
+44 (0) 2890 301 979
HTF Inc
Frederick MD USA
128
2026-11-02
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
127
2026-11-03
info@zinorm.de
+49 (0) 4102 677 12 0
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
78
2026-10-29
sales@rhf.co.uk
+44 (0) 1614296066
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
10
2026-11-02
sales@aerospacesw.com
623.582.2779
Hardware Specialty Co
Marlboro MA USA
7
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
7
2026-11-05
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
5
2026-10-27
sales@steeves.ca
204.474.1239
M.W. Fasteners
Montreal QC Canada
1
2026-11-02
mw@mwfasteners.com
1.514.955.7781
Nappco Fastener Company
Houston, TX USA
1
2026-11-02
southcoh@nappco.com
1.800.580.2521