The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
09-6-1
Fast Lead Screw Retainer, Small Size, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Size Series
Small Size 09
Type
Retainer
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
32919
2026-06-30
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
9034
2026-06-30
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
5689
2026-06-29
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
645
2026-07-01
info@zinorm.de
+49 (0) 4102 677 12 0
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
390
2026-06-29
sales@aerospacesw.com
623.582.2779
Hardware Specialty Co
Marlboro MA USA
247
2026-06-29
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
216
2026-06-01
mw@mwfasteners.com
1.514.955.7781
Nappco Fastener Company
Houston, TX USA
105
2026-06-04
southcoh@nappco.com
1.800.580.2521
Zygology Ltd
Oxford UK
98
2026-06-09
sales@zygology.com
+44 (0)1844 266020
Steeves Agencies Inc
Winnipeg MB CANADA
75
2026-06-25
sales@steeves.ca
204.474.1239
Parsons Aerocessories Limited
Stoney Creek ON CANADA
50
2026-06-24
sales@parsonsaero.com
1.905.664.6203
TCH Sales Incorporated
Toronto ON Canada
38
2026-07-01
info@tchweb.com
1.416.299.0089
Astra Industrial Innovations
Johannesburg Gauteng South Africa
10
2026-06-22
sales@astraindustrial.co.za
0027.11.918.6696
IntechBJ Engineering Co., Ltd
Beijing
8
2026-06-03
info@intechbj.com
86-010-83833828
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-06-02
info@global-dtech.com
+34 91 661 20 79