09-13-103-26

Fast Lead Screw, Small Size, Knurled, 2.2mm (.09 in) Max. Outer Panel, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Material Thickness 3.20
Max Outer Panel Thickness (mm) 2.20
Head Diameter 7.90
Size Series Small Size 09
Length 10.70
Type Screw
Class 09/12/17 - Fast Lead Captive Screws

Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.

Write Your Own Review
You're reviewing:Fast Lead Screw, Small Size, Knurled, 2.2mm (.09 in) Max. Outer Panel, Stainless Steel, Passivated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.