The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
09-11-103-11
Fast Lead Screw, Small Size, Slotted Recess, 2.2mm (.09 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Chromate plus sealer
Head Style
Slotted Recess
Material Thickness
3.20
Max Outer Panel Thickness (mm)
2.20
Head Diameter
7.70
Size Series
Small Size 09
Length
10.70
Type
Screw
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
3993
2026-03-12
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
343
2026-03-23
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
304
2026-03-23
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
201
2026-03-21
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
104
2026-03-23
sales@steeves.ca
204.474.1239
Parsons Aerocessories Limited
Stoney Creek ON CANADA
44
2026-02-27
sales@parsonsaero.com
1.905.664.6203
M.W. Fasteners
Montreal QC Canada
9
2026-03-02
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2026-03-23
info@zinorm.de
+49 (0) 4102 677 12 0