The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Draw Latch, Polypropylene, 200 Series, Black
07-10-201-12
Draw Latch, Polypropylene, 200 Series, Black
Specifications
Material
Polypropylene
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Series
200 Series
Class
07 - Living Hinge Draw Latches
Choose this thin-profile design, featuring the leverage and secure closing of an over-center latching mechanism, for edge-mating panels. Simply snap it shut and flip it open. Slim-line styling presents a clean look with very little protrusion to disrupt the enclosure design or cause accidental snagging of personnel or clothing
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
8126
2024-12-20
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
2435
2024-12-20
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
1719
2024-12-20
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
850
2024-12-13
salesmidwest@allegiscorp.com
1-866-378-7550
AIS INDUSTRIAL COMPONENTS
HK
563
2024-11-29
czxia@hkais.com
86.0755.83747600
HI-TECH FASTENERS
FREDERICK MD USA
507
2024-12-20
sales@htfinc.com
1.800.466.1940
All-West Components & Fasteners
AUBURN WA USA
296
2024-12-21
southco@all-west.com
1.206.762.1875
Austin Hardware & Supply, Inc.
Kansas City MO USA
126
2024-12-16
sales@austinhardware.com
800-821-3520
M.W. Fasteners
Montreal QC Canada
77
2024-12-02
mw@mwfasteners.com
1.514.955.7781
Zygology Ltd
Oxford UK
77
2024-12-11
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
18
2024-12-02
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
10
2024-12-16
info@zinorm.de
+49 (0) 4102 677 12 0