The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
02-30-221-10
Magnetic Latch, Adhesive Mount, 52 N (11.8 lbs.) Rated Load, Large Size, Natural
Specifications
Material
Plastic
Material Grade
Polypropylene
Finish
Natural
Color/Appearance
Natural
Installation
Adhesive Mount
Operation
Magnetic
Rated Load
52 N (11.8 lbs.)
Size Series
Large Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
200
2026-02-27
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
100
2026-03-04
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
92
2026-02-26
info@tchweb.com
1.416.299.0089
Handy FIX
Warsaw Poland
22
2026-02-10
info@handy-fix.com.pl
0048221277890
M.W. Fasteners
Montreal QC Canada
11
2026-03-02
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
8
2026-02-25
sales@steeves.ca
204.474.1239
Marek Industrial, a.s.
Brno CZ
8
2026-02-18
info@marek.eu
+420 541 420 811
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
8
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Hardware Specialty Co
Marlboro MA USA
4
2026-03-02
info@hardwarespecialty.com
1.508.481.8622
Praestmark A/S
Vedbaek / Denmark
4
2026-02-16
Sales@praestmark.dk
0045 38884400
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
1
2026-03-04
Sales@ecph.com
1.800.442.3274