The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
02-20-612-10
Magnetic Latch, Snap-In- Round hole, 58 N (13 lbs.) Rated Load, Large Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Round hole
Installation
Snap-in
Operation
Magnetic
Rated Load
58 N (13 lbs.)
Size Series
Large Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
4491
2026-06-30
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
477
2026-06-30
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
91
2026-07-01
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
36
2026-06-09
sales@zygology.com
+44 (0)1844 266020
Nappco Fastener Company
Dallas, TX USA
13
2026-07-02
southcod@nappco.com
1.800.580.2521
TCH Sales Incorporated
Toronto ON Canada
8
2026-07-05
info@tchweb.com
1.416.299.0089
IntechBJ Engineering Co., Ltd
Beijing
5
2026-07-01
info@intechbj.com
86-010-83833828
Hardware Specialty Co
Marlboro MA USA
4
2026-06-29
info@hardwarespecialty.com
1.508.481.8622
Steeves Agencies Inc
Winnipeg MB CANADA
3
2026-06-25
sales@steeves.ca
204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
1
2026-07-01
Sales@ecph.com
1.800.442.3274