The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
02-20-411-10
Magnetic Latch, Snap-In- Round hole, 24 N (5.5 lbs.) Rated Load, Small Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Round hole
Installation
Snap-in
Operation
Magnetic
Rated Load
24 N (5.5 lbs.)
Size Series
Small Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2048
2026-10-16
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
557
2026-10-16
sales@dbroberts.com
1.800.773.5388
IntechBJ Engineering Co., Ltd
Beijing
502
2026-10-08
info@intechbj.com
86-010-83833828
Clancey Company
Overland Park KS USA
430
2026-10-15
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
46
2026-10-02
sales@rhf.co.uk
+44 (0) 1614296066
Hardware Specialty Co
Marlboro MA USA
25
2026-10-12
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
20
2026-10-01
mw@mwfasteners.com
1.514.955.7781
Praestmark A/S
Vedbaek / Denmark
18
2026-10-16
Sales@praestmark.dk
0045 38884400
Handy FIX
Warsaw Poland
13
2026-10-14
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
12
2026-10-16
info@zinorm.de
+49 (0) 4102 677 12 0
Parsons Aerocessories Limited
Stoney Creek ON CANADA
11
2026-09-30
sales@parsonsaero.com
1.905.664.6203
Zygology Ltd
Oxford UK
8
2026-10-02
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
7
2026-10-17
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
4
2026-10-16
Sales@ecph.com
1.800.442.3274