The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch Striker, Adhesive Mount
02-14-301-14
Magnetic Latch Striker, Adhesive Mount
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Adhesive Mount
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
4226
2025-12-25
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
922
2025-12-22
info@biscoind.com
1.800.323.1232
Appian Fasteners
Belfast Northern Ireland UK
100
2025-12-22
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
15
2025-12-26
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2025-12-23
Sales@ecph.com
1.800.442.3274
Parsons Aerocessories Limited
Stoney Creek ON CANADA
8
2025-12-23
sales@parsonsaero.com
1.905.664.6203
Marek Industrial, a.s.
Brno CZ
4
2025-12-02
info@marek.eu
+420 541 420 811
Hardware Specialty Co
Marlboro MA USA
3
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
Dean Lewis Associates
Hayward CA
1
2025-12-22
sales@deanlewisassociates.com
510-785-9650
M.W. Fasteners
Montreal QC Canada
1
2025-12-01
mw@mwfasteners.com
1.514.955.7781