02-14-202-11

Magnetic Latch Striker, Adhesive Mount

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Installation Adhesive Mount
Class 02 - Magnetic Catch Latches

Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.